Printed-circuit board connector - IC 2,5/ 3-ST-5,08 BG - 1711621

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 3, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: Pebble gray, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Easy PCB replacement thanks to plug-in modules
  • Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
  • Can be combined with the MSTB 2´,5 range
  • Low temperature rise, thanks to maximum contact force
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1711621
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4055626244730
Weight per Piece (excluding packing) 5.060 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close