Printed-circuit board connector - TVFKC 1,5/ 2-ST CP2 BD:27,28 - 1711230

The figure shows a 10-position version of the product

PCB connector, nominal current: 10 A, rated voltage (III/2): 320 V, number of positions: 2, pitch: 5 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Potentials can be easily looped through – ideal for BUS applications
  • Intuitive use through colour coded actuation lever
  • Can be combined with the MSTB 2´,5 range
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1711230
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4055626224374
Weight per Piece (excluding packing) 2.940 g
Custom tariff number 85366990
Country of origin PL (Poland)

Configurator

You can configure this product!



Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close