PT 1,5/10-PH-5,0 CLIPBKBD:V001 - 1711046

The figure shows a 10-position version of the product

PCB connector, number of positions: 10, pitch: 5 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • High terminal block capacity thanks to rectangular terminal block space
  • Can be snapped into device housing thanks to CLIP geometry
Logo Logo Logo

Key Commercial Data

Orderkey 1711046
Packing unit 100 pc
Minimum order quantity 100 pc
GTIN 4055626231808
Weight per Piece (excluding packing) 10.820 g
Custom tariff number 85366990
Country of origin CN (China)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close