MDSTB 2,5/ 6-G-5,08 BK AU - 1710668

The figure shows a 10-pos. version with 20 contacts

PCB headers, number of positions: 6, pitch: 5.08 mm, color: black, contact surface: Gold, mounting: Wave soldering

Price:

Overview

Technical data

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Conductor connection on several levels enables higher contact density
Logo Logo Logo

Key Commercial Data

Orderkey 1710668
Packing unit 50 pc
Minimum order quantity 1000 pc
GTIN 4055626521541
Weight per Piece (excluding packing) 9.110 g
Custom tariff number 85366930
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close