PCB connector - ZEC 1,0/ 7-LPV-3,5 C1,CI2 - 1710636

The figure shows a 10-position version of the product

PCB connector, nominal current: 8 A, rated voltage (III/2): 200 V, number of positions: 7, pitch: 3.5 mm, color: green, contact surface: Tin, mounting: Direct plug-in method

Price:

Overview

Technical data

Downloads

Your advantages

  • Easy component connection
  • Inexpensive direct plug-in connection with just one component
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1710636
Packing unit 50 pc
GTIN 4055626167602
Weight per Piece (excluding packing) 4.940 g
Custom tariff number 85366930
Country of origin BG (Bulgaria)

Configurator

You can configure this product!



Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close