Printed-circuit board connector - MSTBC 2,5/ 3-ST-5,08 GNTQ CP3 - 1710501

The figure shows an 10-position version

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 3, pitch: 5.08 mm, connection method: Crimp connection, color: turquoise green, contact surface: Tin, Corresponding female crimp contacts with current [A] and conductor cross section range [mm²] data: 10A/MSTBC-MT 0,5-1,0 (3190564); 10A/MSTBC-MT 0,5-1,0 BA (3190645); 12A/MSTBC-MT 1,5-2,5 (3190551); 12A/MSTBC-MT 1,5-2,5 BA (3190658). BA = Bandkontakte

Price:

Overview

Technical data

Downloads

Your advantages

  • Inexpensive connection of large quantities of pre-assembled conductors
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1710501
Packing unit 50 pc
GTIN 4055626157337
Weight per Piece (excluding packing) 1.730 g
Custom tariff number 85472000
Country of origin PL (Poland)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close