Printed-circuit board connector - PC 5/ 3-ST-7,62 BK NZ 195N2344 - 1710395

No picture available

PCB connector, number of positions: 3, pitch: 7.62 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo

Key Commercial Data

Orderkey 1710395
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4046356077873
Weight per Piece (excluding packing) 15.950 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close