Printed-circuit board connector - MSTBTP 2,5/ 4-ST BK2CPBDI5-S21 - 1710343

No picture available

The figure shows a 4-position version

PCB connector, number of positions: 4, pitch: 5 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Quick and convenient testing using integrated test option
  • Allows connection of two conductors
Logo Logo Logo

Key Commercial Data

Orderkey 1710343
Packing unit 50 pc
GTIN 4055626152325
Weight per Piece (excluding packing) 7.200 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close