Printed-circuit board connector - MSTBTP 2,5/ 4-ST BK2CPBD-43SO - 1710339

No picture available

The figure shows a 4-position version

PCB connector, number of positions: 4, pitch: 5 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Quick and convenient testing using integrated test option
  • Allows connection of two conductors
Logo Logo Logo

Key Commercial Data

Orderkey 1710339
Packing unit 50 pc
GTIN 4055626149080
Weight per Piece (excluding packing) 7.200 g
Custom tariff number 85366990
Country of origin PL (Poland)

Configurator

You can configure this product!



PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close