PCB terminal block - MKKDS 1/ 2-3,81GYBD:E-,E+,-,+ - 1710336

The figure shows a 10-pos. version with 20 contacts

PCB terminal block, nominal current: 8 A, nom. voltage: 200 V, pitch: 3.81 mm, number of positions: 2, connection method: Screw connection, mounting: Soldering, color: green

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Extremely small design for the respective conductor cross section
  • Conductor connection on several levels enables higher contact density
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1710336
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4055626203386
Weight per Piece (excluding packing) 2.750 g
Custom tariff number 85369010
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close