PCB terminal block - KDS 3-MT/14-26RZ - 1701241

No picture available

PCB terminal block, nominal current: 15 A, nom. voltage: 320 V, pitch: 5.08 mm, number of positions: 14, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Quick and convenient testing using integrated test option
  • Color-coded isolating plugs for easy circuit disconnection
  • Two solder pins reduce the mechanical strain on the soldering spots
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701241
Packing unit 20 pc
Minimum order quantity 20 pc
GTIN 4046356520553
Weight per Piece (excluding packing) 103.000 g
Custom tariff number 85369010
Country of origin PL (Poland)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback