Printed-circuit board connector - MSTBA 2,5/ 3-G CRWH - 1701223

No picture available

Header, nominal current: 12 A, number of positions: 3, pitch: 5 mm, color: cream, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Plug-in direction parallel to the PCB
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701223
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4046356520218
Weight per Piece (excluding packing) 1.420 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback