Network cable - VS-IP67-IP20-94B-LI/10,0 SKR - 1658383

Assembled Ethernet cable, shielded, 4-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), RJ45 plug/IP67, gray to RJ45 plug/IP20, line, length 10 m

Price:

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 1658383
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356587686
Weight per Piece (excluding packing) 494.800 g
Custom tariff number 85444210
Country of origin PL (Poland)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback