Vehicle Connector test adapter - EV-T2MBIE12-3ACDC-INFRA - 1623492

Special Vehicle Inlet for charging station tests,CCS type 2,Combined Charging System,IEC 62196-3, 125 A / 850 V (DC), 20 A / 250 V (AC),12 V Locking actuator,Single wires,length: 2 m

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Special Vehicle Inlet for charging station tests, solely for laboratory tests, tests with charging stations, and further analyses on the infrastructure side - not for installation in any type of vehicle, cannot be used outside of the laboratory area

Logo

Key Commercial Data

Orderkey 1623492
Packing unit 1 pc
GTIN 4055626172149
Weight per Piece (excluding packing) 3,994.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback