AC charging cable - EV-TAM3PC-1AC32A-10M6,0ESBK00 - 1623473

Mobile AC charging cable with vehicle connector and infrastructure plug, with protective cap, Type 1, Type 2, IEC 62196-2, SAE J1772, 32 A / 250 V (AC), Design line D-Line, Cable: 10 m, black, straight, NOTE: The capacitance between CP and PE exceeds the normative guideline value of 1500 pF., Mating face: gray, Handle area: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Mobile AC charging cable with Vehicle Connector and Infrastructure Plug for charging electric vehicles (EV) with alternating current (AC), via type 1 Vehicle Inlets, compatible with type 2 Infrastructure Socket Outlets at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Production in accordance with ISO TS 16949
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components

Key Commercial Data

Orderkey 1623473
Packing unit 1 pc
GTIN 4055626156750
Weight per Piece (excluding packing) 3,980.000 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback