Device connector, front mounting - RF-16S1N8AWA00 - 1613789

The figure shows the 12-pos. product version

Device connector, front mounting, straight, Screw locking, M23, number of positions: 16, type of contact: Socket, Crimp connection, Axial O-ring, 4x Ø 3.2, shielded: Yes

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1613789
Packing unit 20 pc
GTIN 4046356402330
Weight per Piece (excluding packing) 30.750 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback