Device connector, rear mounting - RC-06P1NA04200 - 1613406

The figure shows the 12-pos. product version

Device connector for rear wall, straight, shielded: Yes, Screw locking, M23, Radial O-ring, 4x M2.5, Panel thickness min.: 2.7 mm, Panel thickness max.: 3.5 mm

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1613406
Packing unit 20 pc
GTIN 4046356400008
Weight per Piece (excluding packing) 34.610 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback