RC-19S1N12Z7TY - 1613245

No picture available

Cable connector, with Pg13.5 connection thread, angled, shielded: no, Screw locking, M23, No. of pos.: 16+3, type of contact: Socket, Solder connection, cable diameter range: 10 mm ... 14 mm

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1613245
Packing unit 1 pc
GTIN 4046356398879
Weight per Piece (excluding packing) 148.500 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback