Coupler connector - RC-12P2N129059 - 1612970

No picture available

Coupling connector, straight, shielded: yes, Screw locking, M23, No. of pos.: 12, type of contact: Pin, Solder connection, cable diameter range: 4.5 mm ... 5.5 mm

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1612970
Packing unit 20 pc
GTIN 4046356397094
Weight per Piece (excluding packing) 71.460 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close