Device connector, front mounting - SM-7EPWN8AAF00 - 1605848

No picture available

Device connector, front mounting, angled fixed, Screw locking, M40, number of positions: 4+3+PE, type of contact: Pin, Crimp connection, Axial O-ring, 4x Ø4,2, shielded: Yes, flange dimensions: 40 mm x 40 mm, cable diameter range: 0 mm... 0 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1605848
Packing unit 12 pc
GTIN 4046356255295
Weight per Piece (excluding packing) 216.860 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback