Rear panel feed-through - SM-7EP1N8AQL02 - 1605842

Rear panel feed-through, straight long, Screw locking, M40, number of positions: 4+3+PE, type of contact: Pin, Crimp connection, Axial O-ring, Central fixing, shielded: Yes, cable diameter range: 9 mm ... 12.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1605842
Packing unit 6 pc
GTIN 4046356255264
Weight per Piece (excluding packing) 577.940 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback