Cable connector - SM-5ES1N8A8005 - 1605809

The figure shows the 8-pos. (4+3+PE) product version

Cable connector, straight short, Screw locking, M40, number of positions: 2+3+PE, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 21 mm... 25.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1605809
Packing unit 12 pc
GTIN 4046356254953
Weight per Piece (excluding packing) 402.340 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback