Cable connector - RC-1RP1NRAT0L7 - 1603133

The figure shows the 12-pos. product version

Cable connector, angled, shielded: yes, Screw locking, M23, Number of positions: 16+2+PE, Type of contact: Pin, Crimp connection, Cable diameter: 6.5 mm ... 7.5 mm

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 1603133
Packing unit 8 pc
GTIN 4046356243704
Weight per Piece (excluding packing) 137.960 g
Custom tariff number 74153300
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback