Cable connector - RC-19P1N1280G0 - 1602564

The figure shows the 12-pos. product version

Cable connector, straight, shielded: yes, Screw locking, M23, Number of positions: 16+3, Type of contact: Pin, Solder connection

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1602564
Packing unit 20 pc
GTIN 4046356240369
Weight per Piece (excluding packing) 69.640 g
Custom tariff number 74153300
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback