Coupler connector - RC-17P1N12900H - 1601288

The figure shows the 12-pos. product version

Coupling connector, straight, shielded: yes, Screw locking, M23, No. of pos.: 17, Type of contact: Pin, Solder connection, Cable diameter: 7.5 mm ... 9.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1601288
Packing unit 20 pc
GTIN 4046356233965
Weight per Piece (excluding packing) 70.910 g
Custom tariff number 74153300
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback