RC-12P2N121520 - 1597877

The figure shows the 12-pos. product version with standard contact chamber numbering

Cable connector, with Pg9 connection thread, straight, shielded: No, Screw locking, M23, No. of pos.: 12, Type of contact: Pin, Solder connection, Cable diameter: 6 mm ... 10 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1597877
Packing unit 20 pc
GTIN 4046356218269
Weight per Piece (excluding packing) 77.460 g
Custom tariff number 74153300
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback