RC-09S1N8AU3U9 - 1596408

No picture available

Rear panel feed-through, with Pg13.5 connection thread, straight, shielded: No, Screw locking, M23, No. of pos.: 8+1, Type of contact: Socket, Crimp connection, Radial O-ring, 4xM3, Panel thickness min.: 2.7 mm, Panel thickness max.: 3.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1596408
Packing unit 20 pc
GTIN 4046356211147
Weight per Piece (excluding packing) 51.290 g
Custom tariff number 74153300
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback