Device connector, rear mounting - RC-09S1N12E100 - 1596076

The figure shows the 17-pos. product version with O-ring seal

Device connector for rear wall, straight, shielded: Yes, Screw locking, M23, No. of pos.: 8+1, Type of contact: Socket, Solder connection, Flat gasket, 4xM3, Panel thickness min.: 3 mm, Panel thickness max.: 10.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1596076
Packing unit 40 pc
GTIN 4046356209700
Weight per Piece (excluding packing) 40.440 g
Custom tariff number 74153300
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback