Device connector, rear mounting - RC-09P1N125000 - 1594943

The figure shows the 12-pos. product version

Device connector for rear wall, straight, Screw locking, M23, No. of pos.: 8+1, type of contact: Pin, Solder connection, Flat gasket, 4x Ø2,7, Panel thickness min.: 2.7 mm, Panel thickness max.: 3.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1594943
Packing unit 40 pc
GTIN 4046356204262
Weight per Piece (excluding packing) 29.710 g
Custom tariff number 74153300
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close