Device connector, front mounting - HC-26S1NRA6300 - 1590383

The figure shows the 28-pos. product version

Device connector, front mounting, straight, Screw locking, M27, number of positions: 26, type of contact: Socket, Crimp connection, Axial O-ring, Central fixing, shielded: yes

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1590383
Packing unit 24 pc
GTIN 4046356439626
Weight per Piece (excluding packing) 49.580 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback