Device connector, front mounting - HC-26P1NT22300 - 1590338

Device connector, front mounting, straight, Screw locking, M27, number of positions: 26, type of contact: Pin, Solder-in connection, Flat gasket, 4x Ø 3.2, shielded: yes

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1590338
Packing unit 12 pc
GTIN 4046356186896
Weight per Piece (excluding packing) 50.780 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback