Cable connector - HC-26P1NRA80DU - 1590319

The figure shows the 28-pos. product version

Cable connector, straight, Screw locking, M27, number of positions: 26, type of contact: Pin, Crimp connection, shielded: yes, cable diameter range: 2 mm... 14.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1590319
Packing unit 12 pc
GTIN 4046356186773
Weight per Piece (excluding packing) 92.340 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback