Device connector, front mounting - HC-26P1NRA6300 - 1590316

The figure shows the 28-pos. product version

Device connector, front mounting, straight, Screw locking, M27, number of positions: 26, type of contact: Pin, Crimp connection, Axial O-ring, Central fixing, shielded: Yes

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1590316
Packing unit 24 pc
GTIN 4046356186742
Weight per Piece (excluding packing) 138.400 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback