Sensor/actuator box header - SACB-4/ 8-C GG - 1576782

The figure shows a version with 8 slots

Sensor/actuator box header, connection method: M12 socket Plastic, number of slots: 4, number of positions: 5, coding: A - standard, slot assignment: Double, status display: yes; master cable connection: Pluggable screw connection, shielding: No

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 1576782
Packing unit 1 pc
Minimum order quantity 25 pc
GTIN 4046356448598
Weight per Piece (excluding packing) 78.800 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback