Network cable - NBC-R4MC/2,0-93E/R4MC - 1408938

Assembled Ethernet cable, CAT5e, shielded, 2-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), RJ45 plug/IP67, gray to RJ45 plug/IP67, gray, line, length: 2 m

Price:

Overview

Technical data

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 1408938
Packing unit 1 pc
Catalog page Page 402 (C-2-2017)
GTIN 4046356856676
Weight per Piece (excluding packing) 137.400 g
Custom tariff number 85444210
Country of origin PL (Poland)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close