Network cable - NBC-R4MC/1,0-93E/R4MC - 1408937

Assembled Ethernet cable, CAT5e, shielded, 2-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), RJ45 plug/IP67, gray to RJ45 plug/IP67, gray, line, length: 1 m

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1408937
Packing unit 1 pc
Catalog page Page 398 (C-2-2019)
GTIN 4046356856669
Weight per Piece (excluding packing) 59.470 g
Custom tariff number 85444210
Country of origin PL (Poland)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback