FO connecting cable - FOC-PN-B-1000/M12-C/SCRJ/2 - 1408864

POF cable, assembled with M12 connector to SC-RJ

Assembled FO cable, round cable, 980/1000 μm POF fiber, M12 fiber optic connector to SC-RJ/IP20

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

POF cable, assembled with M12 connector to SC-RJ

Your advantages

  • 2.2 mm individual wires made from extremely hard-wearing polyamide (PA)
  • Assembled patch cable with test report
  • M12-OPTIC with recessed ferrules to protect against damage
  • optimized polishing for even better attenuation values
  • Rugged polyurethane (PUR) outer sheath
  • Highly tear-resistant aramid strain relief elements
  • Pin connector pattern in accordance with DIN/IEC 61754-27
  • Included in PROFINET planning guideline (v1.14)
  • Robust connector, IP65/IP67
  • Can be used in 10/100 Mbps Ethernet systems
  • Halogen-free, ozone, and UV resistant
Logo

Key Commercial Data

Orderkey 1408864
Packing unit 1 pc
Catalog page Page 349 (C-2-2017)
GTIN 4055626070605
Weight per Piece (excluding packing) 22.220 g
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close