Conductor marker - UCT-WMCO 2,9 (12X4) CUS - 0830788

Conductor marker, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: clip on, cable diameter range: 2 - 2.9 mm, lettering field size: 12 x 4 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • The UCT-WMCO ... UniCard labeling range includes markers for the subsequent labeling of conductors by simply snapping on
  • Large-surface labeling option in a space-saving design
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • Secure tight fit even in the event of vibrations
  • The format automatically ensures printing with a high degree of positioning accuracy
Logo

Key Commercial Data

Orderkey 0830788
Packing unit 1 pc
Catalog page Page 268 (NTK-2014)
GTIN 4046356772440
Weight per Piece (excluding packing) 10.240 g
Custom tariff number 39269097
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close