Conductor marker - UC-WMCO 2,9 (21X3,5) RD CUS - 0829071

Conductor marker, can be ordered: by sheet, red, labeled according to customer specifications, mounting type: slide on, cable diameter range: 2.1-2.9 mm, lettering field size: 21 x 3.5 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UC-WMCO ... UniCard labeling range includes thread-on markers for the subsequent labeling of conductors by simply sliding them on using the UC-WMCO ... TOOL
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
Logo

Key Commercial Data

Orderkey 0829071
Packing unit 1 pc
Catalog page Page 173 (C-5-2013)
GTIN 4046356538756
Weight per Piece (excluding packing) 12.690 g

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback