Conductor marker - UC-WMCO 4,9 (21X5) OG - 0827752

Conductor marker, Sheet, orange, unlabeled, can be labeled with: BLUEMARK CLED, BLUEMARK LED, CMS-P1-PLOTTER, PLOTMARK, mounting type: slide on, cable diameter range: 3.6 - 4.9 mm, lettering field size: 21 x 5 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UC-WMCO ... UniCard labeling range includes thread-on markers for the subsequent labeling of conductors by simply sliding them on using the UC-WMCO ... TOOL
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements

Key Commercial Data

Orderkey 0827752
Packing unit 5 pc
Minimum order quantity 5 pc
Catalog page Page 208 (C-3-2017)
GTIN 4046356445900
Weight per Piece (excluding packing) 15.550 g

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback