Conductor marker - UC-WMC 5,6 (23X8) VT CUS - 0827010

Conductor marker, can be ordered: by sheet, violet, labeled according to customer specifications, mounting type: clip on, cable diameter range: 4.2 - 5.6 mm, lettering field size: 23 x 8 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • The UC-WMC ... UniCard labeling range includes markers for captive labeling of control lines to cable sheaths with large diameters
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
Logo

Key Commercial Data

Orderkey 0827010
Packing unit 1 pc
Catalog page Page 168 (C-5-2013)
GTIN 4046356478786
Weight per Piece (excluding packing) 9.990 g
Custom tariff number 39269097
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback