Conductor marking collar - SD-WMS 10 (SY) RD - 0826226

The figure shows the article SD-WMS 10 (CH) YE

Conductor marking collar, red, Horizontal: Symbols, mounting type: thread on, cable diameter range: 4 - 10 mm, lettering field size: 4.2 x 2.6 mm

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and reliable conductor labeling with SD‑WMS ... conductor marking collars
  • Supplied loose in a bag
  • Multi-character labels can be created by combining several pre-labeled individual collars

Key Commercial Data

Orderkey 0826226
Packing unit 100 pc
Minimum order quantity 100 pc
Catalog page Page 183 (CL2-2011)
Weight per Piece (excluding packing) 333.000 g
Custom tariff number 39269097
Country of origin SE (Sweden)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close