Conductor marking collar - SD-WMS 5 (NU) YE - 0825832

The figure shows the article SD-WMS (CH) YE

Conductor marking collar, yellow, Horizontal: Numbers, mounting type: thread on, cable diameter range: 2.5 - 5 mm, lettering field size: 3.2 x 2.6 mm

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and reliable conductor labeling with SD‑WMS ... conductor marking collars
  • Supplied loose in a bag
  • Multi-character labels can be created by combining several pre-labeled individual collars

Key Commercial Data

Orderkey 0825832
Packing unit 200 pc
Minimum order quantity 200 pc
Catalog page Page 182 (CL2-2011)
Weight per Piece (excluding packing) 10.600 g
Custom tariff number 39269097
Country of origin SE (Sweden)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback