Zack marker sheet - ZBM 6/GN CUS - 0825054

The figure shows the white version

Zack marker sheet, can be ordered: by sheet, green, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 6.2 mm, lettering field size: 7.5 x 5.6 mm

Price:

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 0825054
Packing unit 1 pc
GTIN 4046356357814
Weight per Piece (excluding packing) 15.200 g
Custom tariff number 39269097
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close