Conductor marker - UC-WMC 3,1 (23X 4) YE CUS - 0824709

Conductor marker, can be ordered: by sheet, yellow, labeled according to customer specifications, mounting type: clip on, cable diameter range: 1.9-3.1 mm, lettering field size: 23 x 4 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • The UC-WMC ... UniCard labeling range includes markers for captive labeling of control lines to cable sheaths with large diameters
  • One-handed assembly
  • Can be clipped on even after wiring has been completed
  • The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • Two labeling areas that are clearly legible at all times
  • The sheets provide space for including function texts
  • The markers support multi-line labeling
  • The format automatically ensures printing with a high degree of positioning accuracy
Logo

Key Commercial Data

Orderkey 0824709
Packing unit 1 pc
Catalog page Page 165 (C-5-2013)
GTIN 4046356360425
Weight per Piece (excluding packing) 8.700 g
Custom tariff number 39269097
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback