Cable marker - UC-WMTBA (24X5)/LB GN - 0804473

The figure shows a version of the article

Cable marker, Sheet, green, unlabeled, can be labeled with: BLUEMARK CLED, BLUEMARK LED, CMS-P1-PLOTTER, PLOTMARK, mounting type: Assembly with cable binders, cable diameter: > 4 mm, lettering field size: 24 x 5 mm

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0804473
Packing unit 1 pc
GTIN 4055626349633
Weight per Piece (excluding packing) 8.760 g
Custom tariff number 39269097
Country of origin PL (Poland)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback