Label for rough surfaces - EML-HA (76X25)R YE - 0804189

The figure shows a version of the article

Label for rough surfaces, Roll, yellow, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 76 x 25 mm, Number of individual labels: 1000

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • EML-HA … self-adhesive device markers are suitable for marking various types of equipment in control, system, and control cabinet manufacturing.
  • The EML-HA features a special adhesive with a very high bonding strength. This means it can be stuck onto rough, textured, and low-energy surfaces.
  • When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences. The marking is even suitable for use under harsh industrial conditions.
  • The EML-HA ... ... materials are UL-listed
  • Marking service: Phoenix Contact can custom-mark all EML-HA ... markers according to your requirements

Key Commercial Data

Orderkey 0804189
Packing unit 1 pc
GTIN 4055626232898
Weight per Piece (excluding packing) 1,300.300 g
Custom tariff number 39199000
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close