Socket - EO-H/PT/LED - 0804082

Socket, Pin connector pattern type H, Push-in spring connection, for Israel, with LED display, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 0804082
Packing unit 1 pc
Catalog page Page 609 (C-3-2017)
GTIN 4055626226187
Weight per Piece (excluding packing) 70.030 g
Country of origin PL (Poland)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close