Control box with door - CA 2 ST SH 760X760X300 - 0801312

The figure shows version

Control box with door, material: Sheet steel, 760 mm x 760 mm x 300 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Mounting plate

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0801312
Packing unit 1 pc
GTIN 4046356722810
Weight per Piece (excluding packing) 99.990 g

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback