Control box with cover - EN 2 ST S4B 150X150X80 - 0801168

Control box with cover, material: Stainless steel, surface resistance: brushed, 150 mm x 150 mm x 80 mm, type of locking: Screw-on cover

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0801168
Packing unit 1 pc
GTIN 4046356722032
Weight per Piece (excluding packing) 99.990 g

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close